Product Information »
New Products:Air Gripper Unit for Collaborative Robots JMHZ2-X7500-KA
for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Serie
for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Serie
New Product Information
Air Gripper Unit for Collaborative Robots JMHZ2-X7500-KA
for the Kawasaki Heavy Industries, Ltd. duAro 1, 2 Series
![](/assets/newproducts/en-jp/images/prod/jmhz2-robot-k.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Aug-21
- Compact, lightweight product with high gripping force due to air operation
- An air gripper that realizes high rigidity and high precision due to its guide-integrated construction
With high-precision linear guide, Repeatability: ±0.01 mm
Linear guide of the higher rigidity and precision is used. Higher rigidity - Integrated speed adjustment mechanism
- A split protective cover for easy air gripper maintenance
- Selectable attachment, protective cover, and number of auto switches
Product Features
Air Gripper Unit for Collaborative Robots
![](/assets/newproducts/en-jp/jmhx2-x7500/images/01.jpg)
Compact, lightweight product with high gripping force due to air operation
An air gripper that realizes high rigidity and high precision due to its guide-integrated construction
With high-precision linear guide, Repeatability: ±0.01 mm
Linear guide of the higher rigidity and precision is used. Higher rigidity
Integrated speed adjustment mechanism
A split protective cover for easy air gripper maintenance
Selectable attachment, protective cover, and number of auto switches
Component Parts
![](/assets/newproducts/en-jp/jmhx2-x7500/images/02.jpg)
Specifications
![](/assets/newproducts/en-jp/jmhx2-x7500/images/03.jpg)
How to Order
![](/assets/newproducts/en-jp/jmhx2-x7500/images/04.jpg)
Characteristics
![](/assets/newproducts/en-jp/jmhx2-x7500/images/05.jpg)
Dimensions
![](/assets/newproducts/en-jp/jmhx2-x7500/images/06.jpg)