Product Information »
New Products:Air Cylinder ø45、ø56、ø67、ø85 JMB Series
New Product Information
Air Cylinder ø32, ø40, ø45 , ø50, ø56 , ø63, ø67 , ø80, ø85 , ø100 JMB Series


Updated Jun-21
- A both ends tapped mounting option has been added.[New]
- Intermediary bore sizes: ø45, ø56, ø67, ø85
Air saving, Space saving - Overall length shortened by 27 mm
- Weight reduced by up to 36% (1.56 kg → 1.00 kg)
- Air saving: Reduced by up to 29%
Air consumption can be reduced by optimal size selection.
Product Features
Intermediary Bore Sizes: ø45, ø56, ø67, ø85
・Air saving, Space saving

Air saving: Reduced by up to 29%
Air consumption can be reduced by optimal size selection.

Compact and lightweight (ø32, ø40, ø50, ø63, ø80, ø100)

Reduces labor time
・Air cushion adjustment is not required due to the non-adjustable air cushion.
・The built-in rubber bumper reduces the metal noise that occurs when the piston stops.
Lightweight and compact

Part numbers for products with a rod end bracket are available.
It is not necessary to order a bracket for the applicable cylinder separately.
* The rod end bracket is shipped together with the product but does not come assembled.
* Rod end brackets are the same as those for the MB series.