Product Information »
New Products:High Purity Air Operated Chemical Liquid Valve JLV20/30 Series
New Product Information
High Purity Air Operated Chemical Liquid Valve JLV20/30/40/50 Series
New
![](/assets/newproducts/en-jp/images/prod/jlv.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Updated Jun-24
- Body class 4 has been added.[New]
- Suppresses the generation of particles and reduced footprint!
The special structure allows for reduced impact when the valve is closed
as well as particle generation suppression.
Reduced footprint (Compared to the existing model):
Valve width reduced by 20%, Mounting pitch reduced by 45% - Applicable for applications requiring high pressure/high back pressure
Operating pressure: 0 to 0.5 MPa, Back pressure: 0 to 0.5 MPa
(Improved by 66% compared to the existing model)
Product Features
Suppresses the generation of particles and reduced footprint!
![](/assets/newproducts/en-jp/jlv20/images/01.jpg)
The special structure allows for reduced impact when the valve is closed as well as particle generation suppression.
![](/assets/newproducts/en-jp/jlv20/images/02-r.jpg)
Chemical-resistant materials are used.
![](/assets/newproducts/en-jp/jlv20/images/03-r.jpg)
Reduced footprint
![](/assets/newproducts/en-jp/jlv20/images/04.jpg)
Applicable for applications requiring high pressure/high back pressure
![](/assets/newproducts/en-jp/jlv20/images/05-r.jpg)