Product Information »
New Products:Compact Cylinder ø12, ø16, ø20, ø25, ø32, ø40, ø50, ø63, ø80, ø100 JCQ Series
New Product Information
Compact Cylinder ø12, ø16, ø20, ø25, ø32, ø40, ø50, ø63, ø80, ø100 JCQ Series


Updated Jun-21
- An axial foot type and a flange type have been added. (ø32 to ø100)[New]
- Compact: Overall length shortened by 6.5 mm, Width shortened by 6 mm, Height shortened by 4 mm
- Weight: Max. 46% lighter (382 g → 204 g)
- Volume: Max. 40% reduction
- With auto switch (JCDQ Series: JCDQ)