Product Information »
New Products:Electro-Pneumatic Regulator/Electronic Vacuum Regulator ITV Series
New Product Information
Electro-Pneumatic Regulator/Electronic Vacuum Regulator ITV Series


Updated Jun-21
- IO-Link compatible products have been added.
IO-Link communication enables users to check device information
and monitor device status in addition to performing pressure control.
Product Features
IO-Link compatible products have been added.

For the stepless control of air pressure in proportion to electrical signals

Compact Electro-Pneumatic Regulator ITV0000 Series [IP65 equivalent]
Compact Vacuum Regulator ITV009□ Series
・ Compact, Lightweight
Improved space saving and weight reduction when used in a manifold

Electro-Pneumatic Regulator ITV1000/2000/3000 Series [IP65]
Electronic Vacuum Regulator ITV209□ Series

IO-Link Compatible Devices:
Electro-Pneumatic Regulator ITV10□0/20□0/30□0-IL
Electronic Vacuum Regulator ITV2090-IL
・ IO-Link communication enables users to check device information and monitor device status in addition to performing pressure control.

Series Variations