Product Information »
New Products:Peltier-Type Chiller Thermo-con/Compact Type, Air-cooled INR-244-831
New Product Information
Peltier-Type Chiller Thermo-con/Compact Type, Air-cooled INR-244-831
Updated Mar-21
- Compact, Space saving
- Refrigerant-free
- Low-noise design: 45 dBA (When selecting an option)
- Cooling capacity: 220 W
- Temperature stability: ±0.01 to 0.03℃
- Set temperature range: 10℃ to 60℃
- Fluid contact material: Stainless steel, Resin (Aluminum and copper material-free)