Product Information »
New Products:Actuator Position Sensor D-MP□ Series
New Product Information
Actuator Position Sensor D-MP□ Series


Updated May-21
- Now with a greater number of models![New]
CQS Series Compact Cylinder
MXH Series Compact Slide
MXS and MXQm Series Air Slide Tables
MHZ, MHZL2, MHL2, and MHF2 Series Parallel Type Air Grippers
Product Features
The actuator stroke position is output with an analog signal.

Analog output function

Operation display

-
Direct mounting is possible.
Can be mounted directly into the auto switch mounting groove on the cylinder
-
Lead wire connection
4 switch modes can be selected for the switch output.

Application examples

IO-Link compatible
Visualization of operation/equipment status/Remote monitoring and control by communication