New products

Product Information »  New Products:Rotary Actuators CRB/CDRB Series

New Product Information

Rotary Actuators CRB/CDRB Series

Updated Jan-25

  • A double vane type has been added for sizes 10 to 40. [New]
  • Features a compact body with a built-in angle adjustment unit and
    auto switch unit (Size: 20, 30, 40)
    Overall length: 44% shorter, Weight: 48% lighter
  • Piping, wiring, and angle adjustment can be performed on the same side for easier mounting.
  • Easy-to-adjust start and end positions with the angle adjustment bolts
    (as standard)
  • The position of the chamfered portion of the shaft can be easily checked using the rotating angle indicator. (Only for the CDRB with auto switch)
  • Each of the units below for the CRB2 series can be mounted to the CRB series.

Product Features

Features a compact body with a built-in angle adjustment unit and auto switch unit
 (Size: 20, 30, 40)

Overall length: 44% reduction
Weight: 48% reduction

Features

Shaft type variations

* If an auto switch is to be mounted, choose a single shaft (options ① and ⑤).

Interchangeable mounting

The mounting pitch and shaft configuration are the same as those for the CRB2.

Mounting

Each of the units below for the CRB2 series can be mounted to the CRB series.

・The vertical auto switch unit and the angle adjustment unit are the same as those of the CRB2 series. Replacement of just the CRB body can be done during maintenance.
・Each of the units for the CRB2 series can be mounted to the CRB without an auto switch (CRBW).

Series Variations

Go Top