Product Information »
New Products:Pin Cylinder: Single Acting, Spring Return ø4, ø6, ø10, ø16 CJP Series
New Product Information
Pin Cylinder: Single Acting, Spring Return ø4, ø6, ø10, ø16 CJP Series


Updated Aug-21
- A short-stroke miniature cylinder with a shorter overall length
- Rod end cap can now be ordered with the cylinder.
- One-touch fitting can be connected. (Panel mount type)
- 16 mm bore size is now available. (Existing product: 15 mm)
Product Features
A short-stroke miniature cylinder with a shorter overall length
The installation space can be significantly reduced because this cylinder can be recessed directly into a machine or installed on a panel. Thus, the machine can be made more compact.

Application Examples

-
Rod end cap can now be ordered with the cylinder.
It is not necessary to order a rod end cap for the applicable cylinder separately.
-
One-touch fitting can be connected. (Panel mount type)
ø2 One-touch fitting, miniature fitting, and speed controller can be connected.
-
16 mm bore size is now available. (Existing product: 15 mm)
Specifications and dimensions are the same as the existing product.