Product Information »
New Products:Flat Head Screwdriver Adjustable Metal Speed Controller with One-touch Fitting ASB-D Series
New Product Information
Flat Head Screwdriver Adjustable Metal Speed Controller with One-touch Fitting ASB-D Series


Updated Dec-21
- Improved environmental resistance with the all metal exterior
- Flow adjustable by a flat head screwdriver
Prevents accidental manual operation - Adjustment needle lock nut feature as standard
Prevents unauthorized adjustment and unwanted operation
of the needle from the set position due to vibrations or impacts.
Helps improve safety in your machinery - More compact: Height reduced by 28% (For G thread, face seal)
- 2 types are available for different applications.
For welding environments and for general environments
Product Features
For use in environment with welding spatter (Option BD type)
Flow adjustable by a flat head screwdriver Prevents accidental manual operation

Variations

Related equipment: Spatter cover
Prevents adhesion and entry of welding spatters
Made of flexible silicone rubber which conforms to the tube