Product Information »
New Products:Metal Speed Controller with One-touch Fitting ASB Series
New Product Information
Metal Speed Controller with One-touch Fitting ASB Series


Updated Jan-21
- Improved environmental resistance with the all metal exterior
- For use in environments with welding spatter, dust, ultraviolet, etc.
- Improved installability
More space beneath the tube. Easier installation/removal of the
tube - Lightweight: Approx. 28% reduction (54g → 39g)