Product Information »
New Products:High Pressure Coolant Check Valve AK-DPY00025/26
New Product Information
High Pressure Coolant Check Valve AK-DPY00025/26


Updated Jan-22
- Max. operating pressure: 15 MPa
- Compact and lightweight: Weight 130 g (Rc3/8), 210 g (Rc1/2)
- Structure that prevents foreign matter from piling up around the main
valve Laser-welded connection prevents looseness