Product Information »
New Products:Vacuum Gripper Unit for Collaborative Robots ZXP7□01-X1
New Product Information
Vacuum Gripper for Collaborative Robots ZXP7□01-X1


Updated Jul-20
- Plug & play configuration for immediate use
URCaps compatible Easy programming - Operate by simply connecting 1 compressed air supply
tube and an electrical wiring M8 connector. - Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
- Standards: Conforming to ISO9409-1-50-4-M6
Product Features
Vacuum Gripper for Collaborative Robots

Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector.
Integrated vacuum ejector, air supply valve, pressure switch, and cups
Standards: Conforming to ISO9409-1-50-4-M6
URCap
Specifications

Cup Variations

-
The cup pitch can be changed.
-
The cup with flange can be used separately
(if using an external vacuum source).
Model Selection

Dimensions

URCap
Easy programming
By using the dedicated software certified for Universal Robots, URCap, the teaching pendant can conduct various operations of SMC grippers intuitively, allowing for sensor signals to be easily incorporated.
Save a copy of the URCap software to a USB memory and insert it into the teaching pendant to easily install the software.
* Please download the URCap software from the website, and save it to a USB memory.