Product Information »
New Products:Multistage Ejector ZL1/ZL3/ZL6 Series
New Product Information
Multistage Ejector ZL1/ZL3/ZL6 Series


Updated Dec-23
- An N.O. specification has been added to the pressure switch for vacuum with energy saving function. [New]
Can hold vacuum∗ even when the power goes out or is turned off
Prevents the sudden dropping of workpieces∗
∗ Supposing the supply pressure is being maintained - An IO-Link compatible vacuum pressure switch has been added. [New]
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are possible. - Max. suction flow rate: 3 types available: 100, 300, and 600 L/min (ANR)
- Air consumption: 91% reduction (For the ZL3, ZL6)
- Weight: Max. 60% reduction [ZL112 (Existing model): 450 g → ZL1: 180 g]
Product Features
Compact3 types available: 100, 300, and 600 L/min (ANR)

Energy saving(ZL3、ZL6)

High efficiency (Suction flow rate/Air consumption)(ZL1、ZL3、ZL6)

3-stage diffuser construction(ZL1、ZL3、ZL6)

Applications

Various vacuum pressure sensors(ZL1、ZL3、ZL6)

Vacuum port: A branch specification is selectable.(ZL3、ZL6)

Standard supply pressure: A 0.35 MPa specification has been added. (ZL3、ZL6)
Supports the adoption of low supply pressure
IO-Link Compatible Vacuum Pressure Switch (ZL3、ZL6)


No tools are required! Reduced maintenance labor(ZL1)

Supply valve/Release valve

Variations
