Product Information »
New Products:Vacuum Unit Ejector System/Vacuum Pump System ZK2□A Series
New Product Information
Vacuum Unit Ejector System/Vacuum Pump System ZK2□A Series


Updated Jan-24
- Supply valve: An N.O. specification has been added. [New]
Can hold vacuum∗ even when the power goes out or is turned off
Prevents the sudden dropping of workpieces∗
∗ Supposing the supply pressure is being maintained - An IO-Link compatible pressure switch has been added. [New]
Allows for ejector control with a single communication line
Reading of the device information and parameter batch settings are possible. - Compatible with ejector systems and vacuum pump systems
- Energy saving ejector
Air supply is cut-off when vacuum is reached.
Air consumption: 93% reduction (Under SMC’s measurement conditions) - More efficient ejector: Suction flow increased by 50%
(Compared to other SMC 1-stage ejectors) - Energy saving efficiency: 93% reduction
- Improved low noise and suction flow by adoption of a high-noise reduction silencer
Product Features
Energy saving ejector

High-noise Reduction Silencer
Improved low noise and suction flow by adoption of a high-noise reduction silencer

Low noise: 46 dB (A)*
∗ Nozzle size: ø0.7 (Under SMC’s measurement conditions)

Suction flow: Improved by up to approx. 20%

All in One: Piping, wiring, and installation time reduced!!

Wiring variations

Mounting (Options)

Vacuum Unit Variations Single Unit

Vacuum Unit Variations Manifold

IO-Link Compatible
Energy saving is possible due to the vacuum pressure switch with energy saving function and efficient ejectors.
Air consumption: 93% reduction
(Based on SMC’s measurement conditions)

IO-Link Compatible ZK2□A
Visualization of operation/equipment status/Remote monitoring and control by communication
