New products

Product Information »  New Products:Bacteria Removal Filter Hollow Fiber Element SFDA Series

New Product Information

Bacteria Removal Filter Hollow Fiber Element HF2B-SFDA Series

Updated Nov-20

  • Bacteria capture performance: LRV ≥ 9
    Use of FDA/Food Sanitation Law compliant materials
    ∗ Parts in contact with fluid: Resin/Rubber
    Grease-free
    Designed for use in applications to HACCP principles and FSSC22000 standards
  • Nominal filtration rating: 0.01μm (Filtering efficiency 99.99%)
  • Initial pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, at max. flow rate)

Product Features

Bacteria Capture Performance: LRV ≥ 9

Go Top