Product Information »
New Products:3-Color Display Electromagnetic Type Digital Flow Switch LFE□ Series
New Product Information
3-Color Display Electromagnetic Type Digital Flow Switch LFE□ Series


Updated Oct-20
- An insulated type has been added.[New]
- Compact, Lightweight
Height: 56 mm, Width: 40mm,
Weight: 340 g (LFE1□3) - A close proximity setting is available.
- Applicable fluids: Water, Water-soluble coolant
Product Features
Compact, Lightweight
The oval fluid passage enables the width to be reduced.

Variations

An isolated type has been added. The ground doesn’t need to be selected when wiring.

-
Pressure loss: 0.02 MPa or less
-
Reverse flow can be detected.
-
Repeatability: ±1.5% F.S.
(Analog output)
Operating fluid temperature: 0 to 85℃
-
A zero-reset setting is available.
The display can be adjusted to zero.
-
Flow direction can be changed after installation.
-
3-color/2-screen display
Application Examples

Principle

Flow Switch for Fluid Variations