Product Information »
New Products:High Performance Electric Actuator LEFS□F Series
New Product Information
High Performance Electric Actuators LEFS□F/LEY□F Series


Updated Sep-22
- A rod type (LEY□F) has been added. [New]
- LEFS□F: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing model∗1
LEY□F: Reduced by 44% (0.54 s ← 0.97 s) compared with the existing model∗2
∗1 When LEFS25FH-400 is operated from 0 to 400 mm (stroke)
∗2 When LEY25FA-300 is operated from 0 to 300 mm (stroke) - Acceleration/Deceleration: 10000 mm/s2
(334% increase compared with the existing model) - Max. speed
LEFS□F: 1500 mm/s (Improved by 25% compared with the existing model)
LEY□F: 800 mm/s (Improved by 60% compared with the existing model)