Product Information »
New Products:Regulator with Built-in Pressure Gauge Filter Regulator with Built-in Pressure Gauge ACG/ARG/AWG Series
New Product Information
Regulator with Built-in Pressure Gauge Filter Regulator with Built-in Pressure Gauge ACG/ARG/AWG Series


Updated Feb-20
- Improved visibility by mounting the pressure gauge on the top of the knob
- Transparent bowl guard
Improved environmental durability due to 2-layer construction (Body size 30 or more)
Better visibility: 360°
Light weight: Approx. 12% reduction - Space saving, Labor saving
Installation height: Approx. 30 mm reduction
No need to machine a hole for the pressure gauge
∗ The ACG-B is to be discontinued as of March 2025.
Please select the AC-D simple specials instead.
For more details, please contact your local sales representative.
Product Features
Transparent bowl guard

Improved visibility by mounting the pressure gauge on the top of the knob

Space saving, Labor saving
Installation height: Approx. 30 mm reduction

No need to machine a hole for the pressure gauge

Improved operability

Transparent bowl guard<
Better environmental resistance:Transparent bowl guard can protect the inner bowl!

Related Product