Product Information »
New Products:Digital Flow Switch Manifold for Water PF3WB/C/S/R Series
New Product Information
Digital Flow Switch Manifold for Water PF3WB/C/S/R Series


Updated Jul-19
- Applicable fluid: Water, Ethylene glycol aqueous solution
- Space saving
Footprint Max. 85% reduction
Weight Max. 65% reduction - Needs no piping: Work-hour for installation reduced by up to 45%
- IO-Link compatible
- 3-color/2-screen display
- Fluid temperature: 0 to 90°C
Product Features
Space saving
Footprint Max. 85% reduction, Weight Max. 65% reduction

Variations

Integrated type and Remote type. Select the flow switch according to your requirements.
●Integrated Type

●Remote Type

-
3-color/2-screen display
-
Fluid temperature: 0 to 90℃
Ethylene glycol aqueous solution can be used.
Non-grease
IO-Link Compatible

Parts Descriptions and Functions (Integrated Type / Basic Type Construction)
