Product Information »
New Products:Air Slide Table ø12, ø16 MXJ Series
New Product Information
Air Slide Table ø12, ø16 MXJ Series


Updated Jun-19
- Compact, Lightweight
Height: 18 mm, Width: 34 mm, Weight: 267 g
(MXJ, ø12, 30 mm stroke) - High Precision High-precision linear guide Mounted Traveling parallelism: 0.005 mm, Mounting parallelism: 0.03 mm
- Auto switch and adjuster can be mounted on the same side.
- Short pitch mounting is possible.