New products

Product Information »  New Products:Wide Type Parallel Style Air Gripper MHL2 Series

New Product Information

Wide Type Parallel Style Air Gripper MHL2 Series

Updated Apr-19

  • Bore size Added: ø32, ø40
  • Lightweight Weight Max. 10% reduction: 585 g → 525 g
    Weight reduced by the change of the body shape and internal construction
  • Built-in dust protection mechanism (Standard)
    Dust resistant option now available. (Made to Order: -X85, -X86m)
  • Closing width adjusting option now available. (Made to order: -X28)

Product Features

Lightweight Weight Max. 10% reduction: 585 g → 525 g

  • Lightweight

    Lightweight body achieved by changing the body shape

  • Small auto switches can be directly mounted.

Dust-resistant option now available. (Made to order: -X85, -X86 □)

Closing width adjusting option now available. (Made to order: -X28)

Performance and mounting dimensions are interchangeable with the existing model.

3 Types of Stroke Variations

Series Variations

Go Top