Product Information »
New Products:Plug-in Compact 5-Port Solenoid Valve JSY1000/3000/5000 Series
New Product Information
Plug-in Compact 5-Port Solenoid Valve JSY1000/3000/5000 Series


Updated Dec-21
- Can be connected with the ZK2 series vacuum unit [New]
- Size reduction has been made possible thanks to a flow increase.
This allows for space saving, weight reduction, and a large flow rate. - Power consumption: 0.1 W (With power-saving circuit*), 0.4 W (Standard)
*Made to Order - Connector type manifold
- A 4-position dual 3-port valve is available.
Product Features
Size reduction has been made possible thanks to a flow increase.
This allows for space saving, weight reduction, and a large flow rate.

Series Map

Power consumption

Connector type manifold

A 4-position dual 3-port valve is available.
・Features two 3-port valves built into one body

The EX600-W series is compatible with wireless systems.

The EX260 series supports safety communication (PROFIsafe).

Application Examples

Vacuum Unit ZK2 Combination Manifold