New products

Product Information »  New Products:Thermo-chiller Standard Type HRS Series

New Product Information

Product Features

The cooling capacity(W) 4200 W New

Compatible with power supplies in Europe, Asia, Oceania, North, Central, and South America

・Single-phase 100 VAC (50/60 Hz), 115 VAC (60 Hz)
・Single-phase 200 to 230 VAC (50/60 Hz)

Temperature stability ±0.1℃ / Compact

A precision temperature control method which utilizes expansion valves and temperature sensors allowed for the realization of a product with a high temperature stability of ±0.1℃ and a small-size tank.

  • Can be installed with both sides close to a wall

    (HRS012/018/024 * Except option G)

  • Reduced-height double condenser structure (HRS030/040/060)

With heating function

Simple operation, Power supply (24 VDC) available

Other features

Convenient functions

Self-diagnosis function and check display

Communication function

Serial communication (RS232C/RS485) and contact I/Os (2 inputs and 3 outputs) are equipped as standard. This allows for communication with the user’s equipment and system construction, depending on the application. A 24 VDC output can be also provided and is available for use with flow switches (SMC’s PF2W, etc.).

Global Supply Network

Variations

Lots of variations are available according to the users’ requirements.

Go Top