New products

Product Information »  New Products:Circulating Fluid Temperature Controller Thermo-chiller Dual Channel Refrigerated Thermo-chiller for Lasers HRL Series

New Product Information

Circulating Fluid Temperature Controller Thermo-chiller Dual Channel Refrigerated Thermo-chiller for Lasers HRL Series

Updated Jan-25

  • A water-cooled refrigeration type has been added to the HRL100/200 series. [New]
  • Temperatures for 2 fluid channel systems can
    be controlled individually by one chiller.
  • Space saving, Reduced wiring
    Footprint: 22% reduction
    One power supply system for 2 channels
  • Energy saving
    Power consumption reduced by 30%
  • Touch panel

Product Features

Temperatures for 2 fluid channel systems can be controlled individually by one chiller.

Space saving, Reduced wiring

  • Space saving

    Keeping the size similar to the (HRSH series) single chiller, the temperature of 2 fluid channel systems are controlled individually.

  • Reduced wiring/labor

    One power supply system for temperature control of 2 channels Less work-hour for wiring

Energy saving

●Inverter control
The inverter respectively controls the number of motor rotations of the compressor, fan and pump depending on the load from the user’s equipment.

●Circulating fluid can be heated without a heater. (Circulates the hot discharged gas through expansion valve B)

One compressor controls 2 channels.

Temperature stability: ±0.1℃ (CH1) When a load is stable

By controlling the inverter compressor, inverter fan, and electronic expansion valve simultaneously, it maintains the good temperature stability when the heat load fluctuates.

3 operation modes of the circulating fluid pump

The pump operation mode can be selected by the touch panel.

Reduced maintenance hours for the pump

Both channels use the mechanical sealless type pump. As the pump has no external leakage of the circulating fluid, a periodic check of the pump leakage and replacement of the mechanical seal are not necessary.

Variations

Options in demand are standardized.

Communication functions

Touch panel

Global Supply Network

Go Top