Electric Actuators
» Rod Type/Guide Rod Type Series LEY/LEYG - Product List

High Performance Electric Actuator/Rod Type LEY□F
Electric Actuators/Cylinders » Rod Type/Guide Rod Type-
・A rod type (LEY□F) has been added. [New]
・Reduces cycle time
LEFS□F: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
model∗1
LEY□F: Reduced by 44% (0.54 s ← 0.97 s) compared with the existing
model∗2
∗1 When LEFS25FH-400 is operated from 0 to 400 mm (stroke)
∗2 When LEY25FA-300 is operated from 0 to 300 mm (stroke)
・Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
the existing model)
・Max. speed
LEFS□F: 1500 mm/s (Improved by 25% compared with the existing
model)
LEY□F: 800 mm/s (Improved by 60% compared with the existing model)
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS) CE/UL-compliance List
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
High performance Step motor (Servo/24 VDC) | LEY16F | 30 to 300 | Max.141 | Max.800 | 2.5,5,10 |
High performance Step motor (Servo/24 VDC) | LEY25F | 30 to 400 | Max.452 | Max.1500 | 3,6,12 |
High performance Step motor (Servo/24 VDC) | LEY40F | 30 to 500 | Max.1058 | Max.1300 | 4,8,16 |