■Circular arc grooves allow for high rigidity and high precision.
■With a 4-row circular arc on each side for high rigidity and high precision (zero clearance)
・Improved moment resistance
・Table displacement amount reduced to 1/2
・Zero table clearance
■Auto switches are mountable.
Allows for position detection of the table throughout the stroke
■Same dimensions as the LEF/Complete mounting compatibility is ensured.
■The body bottom positioning pin holes have been standardized.
■Compatible Controllers
Battery-less Absolute Type (Step Motor 24 VDC)
Step Motor Controller JXC□ Series
■Application Examples