Electric Actuators
» High Rigidity Slider Type Series LEJS/LEJB - Product List

Electric Actuator/High Rigidity Slider Type, Belt Drive LEJB
Electric Actuators/Cylinders » Slider Type
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
AC servo motor | LEJB40 | 200 to 2000 | Max. 20 | Max. 2000 | 27 |
AC servo motor | LEJB63 | 300 to 3000 | Max. 30 | Max. 3000 | 42 |