Electric Actuators
» Environment - Product List
![Environment](/assets/products/pickup/en-jp/electric_actuator/environment/mainimg.jpg)
Dust-tight/Water-jet-proof (IP65 Equivalent/IP67 Equivalent)
Battery-less Absolute Encoder Type Electric Actuator/Rod Type
LEY-X8
Electric Actuators/Cylinders » Battery-less Absolute Encoder TypeElectric Actuators/Cylinders » Environment
-
・Enclosure: IP65∗ equivalent/IP67 equivalent
∗Testing of IP65 has also been carried out.
・Battery-less absolute encoder compatible
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor/24 VDC) | LEY25-X8 | 30 to 400 | Max. 452 | Max. 500 | 3,6,12 |
Battery-less absolute (Step motor/24 VDC) | LEY32-X8 | 30 to 500 | Max. 707 | Max. 500 | 4,8,16 |
Battery-less absolute (Step motor/24 VDC) | LEY40-X8 | 30 to 500 | Max. 1058 | Max. 500 | 4,8,16 |