Electric Actuators
» Environment - Product List
Electric Actuator/Rod Type Dust-tight/Water-jet-proof
(IP65 Equivalent/IP67 Equivalent) LEY-X7
Electric Actuators/Cylinders » EnvironmentElectric Actuators/Cylinders » Rod Type/Guide Rod Type
-
・Enclosure: IP65 equivalent/IP67 equivalent
・Max. stroke: 500 mm*
* For sizes 32 and 40
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEY25-X7 | 30 to 400 | Max. 452 | Max. 300 | 3, 6, 12 |
Step motor (Servo/24 VDC) | LEY32-X7 | 30 to 500 | Max. 707 | Max. 300 | 4, 8, 16 |
Step motor (Servo/24 VDC) | LEY40-X7 | 30 to 500 | Max. 1058 | Max. 300 | 4, 8, 16 |
Servo motor (24 VDC) | LEY25A-X7 | 30 to 400 | Max. 130 | Max. 300 | 3, 6, 12 |