Electric Actuators
» Environment - Product List

Electric Actuator/Rod Type Dust-tight/Water-jet-proof (IP65 Equivalent) LEY-X5
Electric Actuators/Cylinders » Environment
-
・Enclosure: IP65 equivalent
・Max. stroke: 500 mm
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEY25-X5 | 30 to 400 | Max. 452 | Max. 400 | 3, 6, 12 |
Step motor (Servo/24 VDC) | LEY32-X5 | 30 to 500 | Max. 707 | Max. 400 | 4, 8, 16 |
Servo motor (24 VDC) | LEY25A-X5 | 30 to 400 | Max. 130 | Max. 400 | 3, 6, 12 |
AC servo motor | LEY25S-X5 | 30 to 400 | Max. 485 | Max. 900 | 3, 6, 12 |
AC servo motor | LEY32S-X5 | 30 to 500 | Max. 588 | Max. 1200 | 5, 10, 20 |
AC servo motor | LEY63□□-□P | 100 to 800 | Max. 1910 | Max. 1000 | 5, 10, 20 |
AC servo motor (In-line motor type) | LEY25DS-X5 | 30 to 400 | Max. 485 | Max. 900 | 3, 6, 12 |
AC servo motor (In-line motor type) | LEY32DS-X5 | 30 to 500 | Max. 736 | Max. 1000 | 4, 8, 16 |
AC servo motor (In-line motor type) | LEY63D□□-□P | 100 to 800 | Max. 1910 | Max. 1000 | 5, 10, 20 |