Electric Actuators
» Environment - Product List
![Environment](/assets/products/pickup/en-jp/electric_actuator/environment/mainimg.jpg)
Electric Actuator/High Rigidity Slider Type, Ball Screw Drive 11-LEJS
Clean Series/Low-Particle Generation » Electric ActuatorsElectric Actuators/Cylinders » Environment
![](https://www.smcworld.com/upfiles/etc/series/en-jp/img1-004-LEJS.jpg)
Clean Series
・Low profile/Low center of gravity: Height reduced by approx. 36% (Reduced by 32 mm)
・Max. work load: 85 kg
・Positioning repeatability: ±0.02 mm
・Max. acceleration/deceleration: 20000 mm/s2
・Clean room specification
・Motorless specification is available. Click here for details
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
AC servo motor | 11-LEJS40 | 200 to 1200 | Max. 55 | Max. 1200 | 8,16 |
AC servo motor | 11-LEJS63 | 300 to 1500 | Max. 85 | Max. 1200 | 10,20 |