Electric Actuators
» Environment - Product List
Electric Actuator/Slider Type, Ball Screw Drive 11-LEFS
Clean Series/Low-Particle Generation » Electric ActuatorsElectric Actuators/Cylinders » Environment
Clean Series
LEFS Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
・Max. work load: 60 kg
・Positioning repeatability: ±0.02 mm
LEFS Series AC Servo Motor
・High output motor (100/200/400 W)
・Improved high speed transfer ability
・High acceleration/deceleration (20000 mm/s2)
・Pulse input type
・With internal absolute encoder
・Positioning repeatability: ±0.02 mm
・Motorless specification is available. Click here for details
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | 11-LEFS16 | 50 to 500 | Max. 14 | Max. 500 | 5,10 |
Step motor (Servo/24 VDC) | 11-LEFS25 | 50 to 600 | Max. 25 | Max. 500 | 6,12 |
Step motor (Servo/24 VDC) | 11-LEFS32 | 50 to 800 | Max. 45 | Max. 500 | 8,16 |
Step motor (Servo/24 VDC) | 11-LEFS40 | 150 to 1000 | Max. 55 | Max. 500 | 10,20 |
Servo motor (24 VDC) | 11-LEFS16A | 50 to 500 | Max. 10 | Max. 500 | 5,10 |
Servo motor (24 VDC) | 11-LEFS25A | 50 to 600 | Max. 18 | Max. 500 | 6,12 |
AC servo motor (100/200/400 W) | 11-LEFS25S | 50 to 600 | Max. 20 | Max. 900 | 6,12 |
AC servo motor (100/200/400 W) | 11-LEFS32S | 50 to 800 | Max. 45 | Max. 1000 | 8,16 |
AC servo motor (100/200/400 W) | 11-LEFS40S | 150 to 1000 | Max. 60 | Max. 1000 | 10,20 |