Electric Actuators
» e-Actuator Easy to Operate Integrated Controller With internal battery-less absolute encoder Type-Product List
![e-Actuator Easy to Operate Integrated Controller With internal battery-less absolute encoder Type](/assets/products/pickup/en-jp/electric_actuator/e-actuator/mainimg.jpg)
e-Actuator Easy to Operate Integrated Controller/Rod Type EQY□H
Electric Actuators/Cylinders » e-Actuator-
・Size 16 has been added.
・Easy to set up, just like air equipment!
Two position stop with no programming required
Three position stop with no programming required
Cycle time can be set in all control modes.
・Downsized with Integrated Controller, Wiring saving,
Labor saving · Programless · Reduced adjustment time
・Annual CO2 emissions reduced by up to 59% through motor control
optimization (SMC comparison)
5.8 kg-CO2e/year (14.1) ∗ The numerical values vary depending on the
operating conditions.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Max. pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | EQY16□H | 30 to 300 | MAX.141 | MAX.700 | 2.5, 5, 10 |
Battery-less absolute (Step motor 24 VDC) | EQY25□H | 30 to 400 | Max. 452 | Max. 900 | 3, 6, 12, 20 |
Battery-less absolute (Step motor 24 VDC) | EQY32□H | 30 to 500 | Max. 707 | Max. 900 | 4, 8, 16, 24 |