-
New Products
Product Information »
New Products



Vacuum Gripper Unit
for Collaborative Robots
ZXP7□41-X1 Updated Jan-21
for Collaborative Robots
ZXP7□41-X1 Updated Jan-21
- Plug and Play configuration for immediate use
TMComponent Easy programming - Operate by simply connecting 1 air supply tube and
two electrical wiring M8 connectors. - Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
- Standards: Conforming to ISO9409-1-50-4-M6

Product Features
■Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector.
■Integrated vacuum ejector, air supply valve, pressure switch, and cups
■Standards: Conforming to ISO9409-1-50-4-M6
■TMComponent
■The cup pitch can be changed.
■The cup with flange can be used separately
(if using an external vacuum source).
■TMComponent
Easy programming
Using the certified software TMComponent of OMRON Corporation and TECHMAN ROBOT Inc., various operations of SMC grippers and sensor signals can be easily programmed by using a control box equipped with the dedicated software tool “TMflow” or by using graphical flowcharts on a Windows computer.
You can easily install the software by inserting a USB with the TMComponent software package into a control box or Windows computer.
* Please download the TMComponent software package from the SMC website, and save it to a USB memory.