-
New Products
Product Information »
New Products Category
![New Products](/assets/newproducts/en-jp/images/mainimg.jpg)
|Fittings and Tubing
![](/assets/newproducts/en-jp/images/prod/kq-x1744.jpg)
One-touch Fitting with Improved Weather Resistance
KQ-X1744 Updated Jul-21
KQ-X1744 Updated Jul-21
- Improved weather resistance in outdoor environments
- Accelerated weathering test: Passed 1000 hours
ISO 4892-3 (JIS K 7350-3) compliant - Combined cycle test: Passed 960 hours
ISO 14993 (JIS H 8502: 1999) compliant - Ozone-proof exposure test: Passed 1000 hours
ISO 1431 (JIS K 6259) compliant
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/kfg2.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
![](/assets/newproducts/en-jp/images/prod/trbu-x259.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Flame Resistant (Equivalent to UL-94 Standard V-0)
FR 2-Layer Soft Polyurethane Tubing
TRBU-X259 Updated Feb-21
FR 2-Layer Soft Polyurethane Tubing
TRBU-X259 Updated Feb-21
- Peeling of the outer layer not required to connect fittings
Reduced labor time, Improved workability - Improved flexibility (Compared with the TRBU)
- Lightweight and compact
Weight: 57% reduction, Cross sectional area: 37% reduction (Compared with the TRBU0805) - Suitable for air and water piping in environments where spot welding spatter may be a problem
- Increased flow rate due to I.D. expansion: Max. 69% improvement
(Comparison between the TRBU1208 and the TRBU1210-X259)
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/tu-x214.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
FDA (U.S. Food and Drug Administration) and
(EU) No 10/2011 Compliant
Polyurethane Tubing
TU-X214 Updated Dec-20
(EU) No 10/2011 Compliant
Polyurethane Tubing
TU-X214 Updated Dec-20
- In compliance with the FDA’s (U.S. Food and Drug Administration)
§ 177.2600 dissolution test and the (EU) No 10/2011 dissolution test - Color variations: Black, White, Red, Blue, Yellow, Green, Clear, and Orange
- Size variations (O.D./mm): ø4, ø6, ø8, ø10, and ø12
- Length per roll: 20 m
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)