-
New Products
Product Information »
New Products Category
![New Products](/assets/newproducts/en-jp/images/mainimg.jpg)
|Pressure and Flow Sensors/Switches
NEW
![](/assets/newproducts/en-jp/images/prod/pf2mc7.jpg)
![](/assets/newproducts/en-jp/images/mark/io-ce-ro-ip65-pf2mc7-e.jpg)
![](/assets/newproducts/en-jp/images/prod/pf2m7.jpg)
![](/assets/newproducts/en-jp/images/mark/ce-ul-Ro-IO-PF2M7-e.jpg)
2-Color Display
Digital Flow Switch
PF2M7(-L) Series Updated Jul-21
Digital Flow Switch
PF2M7(-L) Series Updated Jul-21
- A 2 to 200 L/min flow range option has been added. [New]
- A rear ported type has been added. [New]
- A flow adjustment valve (0.05 to 5 L/min)
has been added. [New] - Dry air, N2, Ar, CO2
- A wide range of flow measurement is possible with 1 product.
Flow ratio 100:1, Smallest settable increment: 0.01 L/min - IO-Link compatible
- Improved resistance to moisture and foreign matter
- Compact, Lightweight
- Grease-free
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/pf3ah-r.jpg)
![](/assets/newproducts/en-jp/images/mark/io-ce-ro-ip65-pf3w7-l-e-r.jpg)
3-Color Display
Digital Flow Switch
for Large Flow
PF3A7□H(-L) Series Updated Jul-21
Digital Flow Switch
for Large Flow
PF3A7□H(-L) Series Updated Jul-21
- A 4-screen display digital flow switch with pressure/temperature sensor
(modular type) has been added.[New] - Applicable fluid: Air, N2
- Flow ratio 100:1
A wide range of flow measurement is possible with 1 product. - Improved resistance to moisture and foreign matter
- IO-Link compatible
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/pfmc7.jpg)
![](/assets/newproducts/en-jp/images/mark/io-ce-ro-ip65-pfmc7-e.jpg)
![](/assets/newproducts/en-jp/images/prod/pf3ah-r.jpg)
![](/assets/newproducts/en-jp/images/mark/io-ce-ro-ip65-pf3w7-l-e-r.jpg)
3-Color Display
Digital Flow Switch
for Large Flow
PF3A7□H(-L) Series Updated Jul-21
Digital Flow Switch
for Large Flow
PF3A7□H(-L) Series Updated Jul-21
- A 4-screen display digital flow switch with pressure/temperature sensor
(modular type) has been added.[New] - Applicable fluid: Air, N2
- Flow ratio 100:1
A wide range of flow measurement is possible with 1 product. - Improved resistance to moisture and foreign matter
- IO-Link compatible
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/lfe-a.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_rohs_ip65-5.jpg)
![](/assets/newproducts/en-jp/images/prod/pse300a.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ul_rohs.jpg)
3-Screen
Display Sensor Monitor
PSE300A Series Updated Oct-19
Display Sensor Monitor
PSE300A Series Updated Oct-19
- Compatible with 5 types of pressure sensor
Applicable sensor: PSE53□, PSE54□, PSE550, PSE57□, PSE56□ - It is possible to change the settings while checking the measured value
- NPN/PNP Switch Function
- Input Range Selection (for Pressure/Flow rate)
- Simple 3-Step Setting
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/pse200a.jpg)
![](/assets/newproducts/en-jp/images/mark/io-ce-ro.jpg)
3-Screen Display
Multi-channel Digital Sensor Monitor
PSE200A Series Updated Oct-19
Multi-channel Digital Sensor Monitor
PSE200A Series Updated Oct-19
- Up to 4 pressure sensors can be connected!
Centralized Control Saves Installation Space.
A Single Monitor Various Applications - It is possible to change the settings while checking the measured value.
- IO-Link compatible
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/pf3wb.jpg)
![](/assets/newproducts/en-jp/pf3wb/images/ce-ro-ip65-4.jpg)
Digital Flow Switch
Manifold for Water
PF3WB/C/S/R Series Updated Jul-19
Manifold for Water
PF3WB/C/S/R Series Updated Jul-19
- Applicable fluid: Water, Ethylene glycol aqueous solution
- Space saving
Footprint Max. 85% reduction
Weight Max. 65% reduction - Needs no piping: Work-hour for installation reduced by up to 45%
- IO-Link compatible
- 3-color/2-screen display
- Fluid temperature: 0 to 90°C
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/isa3-l.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_rohs.jpg)
IO-Link Compatible
3-Screen Display Digital Gap Checker
ISA3-L Series Updated May-19
3-Screen Display Digital Gap Checker
ISA3-L Series Updated May-19
- Monitoring the placement condition of the workpiece
Indic ate s failure / abnormality - Double sensor providing improved preventive and
predictive maintenance (IoT) based on IO-Link - Process data provides Displayed value, Outlet pressure and
Supply pressure value. - NPN/PNP Switch Function
- 3-Screen Display (Setting)
- Window Comparator Type
- Zero cut-off range can be changed.
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/pf3w7.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ul_rohs_IP65-e-PF3W.jpg)
![](/assets/newproducts/en-jp/images/prod/ISA3.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_rohs.jpg)
3-Color Display Digital Gap Checker
Series ISA3 Updated Sep-18
Series ISA3 Updated Sep-18
- Added centralized lead wire to manifold. [New]
- Check at a glance if the workpiece is placed or not
- The clearance distance between the detection surface and the workpiece can be found intuitively
- Simple Setting: Setting is possible while checking the displayed value
- Energy Saving: Air consumption 60% reduction
- Improved drainage resistance: 10 times or more
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/pfmb.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_rohs.jpg)
![](/assets/newproducts/en-jp/images/prod/pf3ah-r.jpg)
![](/assets/newproducts/en-jp/images/mark/io-ce-ro-ip65-pf3w7-l-e-r.jpg)
3-Color Display
Digital Flow Switch
for Large Flow
PF3A7□H(-L) Series Updated Jul-21
Digital Flow Switch
for Large Flow
PF3A7□H(-L) Series Updated Jul-21
- A 4-screen display digital flow switch with pressure/temperature sensor
(modular type) has been added.[New] - Applicable fluid: Air, N2
- Flow ratio 100:1
A wide range of flow measurement is possible with 1 product. - Improved resistance to moisture and foreign matter
- IO-Link compatible
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/pfg300.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_rohs.jpg)
![](/assets/newproducts/en-jp/images/prod/zse20a.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ul_rohs.jpg)
High-Precision
Digital Pressure Switch
ZSE20A・B(F)/ISE20A・B Series Updated Oct-17
Digital Pressure Switch
ZSE20A・B(F)/ISE20A・B Series Updated Oct-17
- Output type: 2 outputs+Analog output (Voltage/Current)
- Enclosure: IP65(ZSE20B(F)/ISE20B)
- It is possible to change the settings while checking the measured value.
- Delay Time: 1.5 ms or less
- Current Consumption: 35 mA or less
- Copy function
- Auto-shift function
![](/assets/newproducts/en-jp/images/prod/pfm7.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ul_rohs.jpg)
![](/assets/newproducts/en-jp/images/prod/zse30af.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ul_rohs.jpg)
2-Color Display
High-Precision Digital Pressure Switch
(for Low Pressure)
ZSE30AF-X576 to X580 Updated May-17
High-Precision Digital Pressure Switch
(for Low Pressure)
ZSE30AF-X576 to X580 Updated May-17
- Able to detect and display pressures of 10 kPa or less
- Can copy to up to 10 switches simultaneously
Reduced setting time, Minimized risk of setting mistakes - 3-step setting
- With display low-cut function (zero-cut function)
“0” is displayed within the effective range.
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)