-
New Products
Product Information »
New Products Category
![New Products](/assets/newproducts/en-jp/images/mainimg.jpg)
|Temperature Control Equipment
![](/assets/newproducts/en-jp/images/prod/hrz-f.jpg)
![](/assets/newproducts/en-jp/images/mark/ce-ul-semi.jpg)
Circulating Fluid Temperature Controller
EU F-Gas Regulation-compliant
Refrigerated Thermo-chiller
HRZ-F Series Updated Apr-21
EU F-Gas Regulation-compliant
Refrigerated Thermo-chiller
HRZ-F Series Updated Apr-21
- More effective energy-saving is achieved through use of a DC inverter compressor and an inverter pump.
- Energy saving
The inverter controls the number of motor rotations of the compressor and pump according to the load from the user’s application.
Power consumption: Max. 65% reduction
Facility water: Max. 67% reduction - High performance
Temperature stability: ±0.1°C (When a load is stable)
Cooling time: Max. 46% reduction (SMC comparison) - Refrigerant: R410A (HFC)/R448A (HFC/HFO)
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/inr244.jpg)
![](/assets/newproducts/en-jp/images/mark/ce-rohs-intertek.jpg)
Peltier-Type Chiller
Thermo-con/Compact Type, Air-cooled
INR-244-831 Updated Mar-21
Thermo-con/Compact Type, Air-cooled
INR-244-831 Updated Mar-21
- Compact, Space saving
- Refrigerant-free
- Low-noise design: 45 dBA (When selecting an option)
- Temperature stability: ±0.01 to 0.03°C
- Temperature stability: ±0.01 to 0.03°C
- Set temperature range: 10°C to 60°C
- Fluid contact material: Stainless steel, Resin (Aluminum and copper material-free)
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/hrr-d.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ul_rohs_hrr-e-r2.jpg)
Circulating Fluid Temperature Controller
Thermo-chiller/Rack Mount Type
HRR Series Updated Sep-20
Thermo-chiller/Rack Mount Type
HRR Series Updated Sep-20
- A 3-phase 380 to 415 VAC (50/60 Hz) model and a 3-phase
460 to 480 VAC (60 Hz) model have been added to the HRR050.[New] - Operable without the need to remove the unit from the rack
Front access: Simple to control, service, and maintain with all filters
and drainage accessible via the front panel - Space saving: Multiple chillers can be mounted to a 19-inch rack.
- Cooling capacity: 1.1/1.2/1.8/2.4/3.0/5.1 kW (60 Hz)
- Temperature stability: ±0.1℃
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/hrl-info.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ul_rohs_hrr-e.jpg)
![](/assets/newproducts/en-jp/images/prod/hrs-r2.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_rohs.jpg)
Circulating Fluid Temperature Controller
Thermo-chiller
Environmentally Resistant Type
HRS-R Series Updated Dec-19
Thermo-chiller
Environmentally Resistant Type
HRS-R Series Updated Dec-19
- The cooling capacity 5000 W (60 Hz) type has been newly added.[New]
- Resistant to dusty or water splashing environment
- Protection of the electrical unit: IP54
- Metal panel
The entire exterior surface is metal.
A stainless steel panel can be selected. (Option) - A large capacity tank (12 L) is available. (Option)
- Ambient temperature: 5 to 45°C
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/hrl.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_rohs.jpg)
Circulating Fluid Temperature Controller
Thermo-chiller Dual Channel Refrigerated
Thermo-chiller for Lasers
HRL Series Updated Aug-19
Thermo-chiller Dual Channel Refrigerated
Thermo-chiller for Lasers
HRL Series Updated Aug-19
- Temperatures for 2 fluid channel systems can
be controlled individually by one chiller. - Space saving, Reduced wiring
Footprint: 22% reduction
One power supply system for 2 channels - Energy saving
Power consumption reduced by 30%
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/071-hrs.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ul_rohs_hrs-e2.jpg)
![](/assets/newproducts/en-jp/images/prod/HRS200.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs_ul-HRS200-e.jpg)
Air-cooled 460 V Type
Thermo-chiller/Standard Type
HRS200 Series Updated Feb-19
Thermo-chiller/Standard Type
HRS200 Series Updated Feb-19
- Air-cooled 460 V Type
- Cooling capacity: 20.5 kW
- Temperature stability: ±1℃
![](/assets/newproducts/en-jp/images/prod/hecr.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_met_rohs_2-e.jpg)
Peltier-type
Thermo-con/Rack Mount Type
HECR Series Updated Jan-18
Thermo-con/Rack Mount Type
HECR Series Updated Jan-18
- The water-cooled type has been added. (800 W, 1.2 kW)[New]
- Good space utilization: Mountable in a 19-inch rack
Saves space by allowing multiple pieces of equipment to be mounted
together in a rack. - Temperature stability: ±0.01°C to 0.03°C
- Set temperature range: 10°C to 60°C
- Cooling capacity: 200 W, 400 W, 510 W, 800 W, 1 kW, 1.2 kW
- Power consumption: 200 W, 300 W, 400 W
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)