-
New Products
Product Information »
New Products Category
|Actuators
Air Slide Table
ø12, ø16
MXJ Series Updated Jun-19
ø12, ø16
MXJ Series Updated Jun-19
- Compact, Lightweight
Height: 18 mm, Width: 34 mm, Weight: 267 g
(MXJ, ø12, 30 mm stroke) - High Precision High-precision linear guide Mounted Traveling parallelism: 0.005 mm, Mounting parallelism: 0.03 mm
- Auto switch and adjuster can be mounted on the same side.
- Short pitch mounting is possible.
Compact Guide Cylinder with Lock
ø20, ø25, ø32, ø40, ø50, ø63, ø80, ø100
MLGP-Z Series Dec-18
ø20, ø25, ø32, ø40, ø50, ø63, ø80, ø100
MLGP-Z Series Dec-18
- Stopping possible at any stroke position.
Drop prevention when the pressure is decreased or the residual pressure is released. - Weight reduced by up to 17% with a shorter
guide rod and thinner plate
Guide rod: Max. 22 mm shorter (Compared with the existing MLGPM) - Small auto switches or magnetic field-resistant auto switches can be directly mounted on two surfaces.
Pin Clamp Cylinder
Compact Type
ø32
C(L)KQG32-X3036 Updated Oct-18
Compact Type
ø32
C(L)KQG32-X3036 Updated Oct-18
- Lightweight: Weight: 41% reduction(900 g→530 g)
- Compact
Overall length: 41.5 mm shorter(183 mm→141.5 mm)
Body width: 4 mm shorter(50 mm→46 mm) - Lock mechanism to prevent the dropping of workpieces during emergency stops
- Guide pin shapes for workpieces with ø8 to ø20 hole diameters
- Easy arm replacement
Stopper Cylinder
ø16, ø20, ø32, ø40, ø50
RSQ Series Updated Dec-17
ø16, ø20, ø32, ø40, ø50
RSQ Series Updated Dec-17
- Various rod end configurations:10 types
Shape can be selected to suit the intended application. - The new body allows for auto switch mounting on 4 faces.
Mounting brackets are not required. Compact auto switches are mountable. - Lever type rod end selected according to applications
- Easy replacement of shock absorbers
- Three types of mounting
Rod end tapped, Head end tapped, Through-hole
Cylinder with Lock/Lock Unit
ø32, ø40, ø50, ø63, ø80, ø100
MWB/MWB-UT Series Updated Oct-17
ø32, ø40, ø50, ø63, ø80, ø100
MWB/MWB-UT Series Updated Oct-17
- Bore sizes φ80 and φ100 have been added. [New]
- Lock units 80 and 100 have been added. [New]
- Lock can be manually operated with a hexagon wrench.
Can be easily mounted onto equipment - Separable construction for improved ease of maintenance
- Holding force improved by 15%
- High stopping accuracy with in ±1 mm
- Overall length reduced by 18 mm max.
Power Clamp Cylinder
CKZ3T-X2734/-X2568□ Updated Aug-17
CKZ3T-X2734/-X2568□ Updated Aug-17
- Simple switch adjustment greatly reduces work hours
Switch can be adjusted easily when changing the arm opening angle. - With metal switch cassette cover
- Weight reduced by up to 39%
- High clamping force 4000 N
- Spatter proof construction
- Select from two types of top cover
- A model with a manually operated handle
Offset Pin Shift Cylinder
ø32, ø40, ø50
CDQ2B-X2839 Updated May-17
ø32, ø40, ø50
CDQ2B-X2839 Updated May-17
- With high rigidity offset load capacity
- High rigidity, High precision
With plate extended: Deflection of ±0.1 mm or less - 3 different port location directions can be selected.
- Can be mounted from 2 directions
- Coil scrapers equipped as standard
- Auto switches are mountable.
Power Clamp Cylinder/Compact Type
ø25, ø32
CKZT-X2797, X3064/X2798□, X3174□ Updated May-17
ø25, ø32
CKZT-X2797, X3064/X2798□, X3174□ Updated May-17
- Lightweight Weight : 580 g (ø25, Rubber cover)
- Compact Width : 34 mm, Height : 192.4 mm (ø25, Arm opening angle: 90°, Rubber cover)
- Clamping force : 1100 N (ø32, Arm length : 50 mm, 0.5 MPa pressure)
- Force amplification with a toggle mechanism and lock function
- Spatter-proof construction
- Equipped with a proximity switch that can be used in welding magnetic fields
- A model with a manually operated handle is available.
- Selectable rubber or metal cover
NAAMS Standards Compliant Power Clamp Cylinder
CKZ3N-X2742A/X2568□ Updated Apr-17
CKZ3N-X2742A/X2568□ Updated Apr-17
- Weight reduced by up to 38%
Aluminum body with greatly reduced weight
Suitable for robot material handling - Simple switch adjustment greatly reduces work-hours
Switch can be adjusted easily when changing the arm opening angle. - High clamping force: 4000 N
- Metal switch cassette cover (Option)
Protects switch cassette from unexpected impact - A model with a manually operated handle is available.
Air Slide Table
ø6, ø8, ø12, ø16, ø20, ø25
MXQ Series Updated Apr-17
ø6, ø8, ø12, ø16, ø20, ø25
MXQ Series Updated Apr-17
- The centralized adjuster of the functional option is available as standard.[New]
- Made to order options have been added.[New]
- Reduced in height: 10% reduction (27 mm, Existing model: 30 mm)
- Product weight: 22% reduction (298 g, Existing model: 380 g)
- Allowable kinetic energy: 64% improvement (0.09 J, Existing model: 0.055 J)
Compact Guide Cylinder
ø12, ø16, ø20, ø25, ø32, ø40, ø50, ø63
Series JMGP Updated Feb-17
ø12, ø16, ø20, ø25, ø32, ø40, ø50, ø63
Series JMGP Updated Feb-17
- Bore sizes ø80, ø100 added. [New]
- Port thread types NPT, G added. [New]
- Compact/Shortened overall length: 30.5mm, Shortened height: 16 mm
- Weight up to 69% lighter (0.32 kg → 0.1 kg)
- 3 mounting options
Top mounting, Bottom mounting, Bottom mounting - Piping is possible in 4 directions.
- The solid state auto switch D-M9□ is mountable.
- Suitable for pushing, lifting or clamping in a transfer line.
Rod End
(Piston Rod End Bracket)
Thread size: M4 to M48
KJ□D Series Updated Feb-17
(Piston Rod End Bracket)
Thread size: M4 to M48
KJ□D Series Updated Feb-17
- Smooth rotation that can adjust the centering automatically.
- Allowable inclination angle: 19°
- Can be used in various applications, not limited to connecting to a cylinder.
- Can be used as an auxiliary bracket for the oscillating mechanism.
- Reduces the design and assembly labor of the oscillating mechanism.
Compact Cylinder with Linear Guide
MXZ Series
ø12, ø16, ø20, ø25 Updated Feb-17
MXZ Series
ø12, ø16, ø20, ø25 Updated Feb-17
- Compact Overall length: 49.5 mm, Width: 30 mm
- Design and assembly time is reduced due to integration of a linear guide to the cylinder.
- Lightweight workpieces such as electronic boards can be stopped, positioned and clamped.
- Port Location Selectable
- Auto Switch Mountable on 3 Surfaces
ISO Cylinder
C85/C75 Series Updated Jan-17
C85/C75 Series Updated Jan-17
- Compliant with ISO Standards (6432) (C85)
- Part numbers for actuators with mounting brackets, rod end brackets,
and auto switches are now available.
As it is no longer necessary to order the bracket and the applicable cylinder
separately, ordering time can be reduced. - Easy fine adjustment of auto switch position
- Transparent switch bracket improves visibility of indicator LED.