-
New Products
Product Information »
New Products Category
![New Products](/assets/newproducts/en-jp/images/mainimg.jpg)
|Flow Control Equipment
![](/assets/newproducts/en-jp/images/prod/as-dpx00042.jpg)
![](/assets/newproducts/en-jp/images/prod/asb-g.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Metal Speed Controller
with One-touch Fitting
ASB Series Updated Jan-21
with One-touch Fitting
ASB Series Updated Jan-21
- Improved environmental resistance with the all metal exterior
- For use in environments with welding spatter, dust, ultraviolet, etc.
- Improved installability
More space beneath the tube. Easier installation/removal of the tube - Lightweight: Approx. 28% reduction (54g → 39g)
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/jasv.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Speed Exhaust Controller
with One-touch Fitting
Compact Type
JASV Series Updated Sep-20
with One-touch Fitting
Compact Type
JASV Series Updated Sep-20
- Quick exhaust valve and metering valve are integrated.
- Compact type
Height: 12.7 mm shorter (49% reduction) - Better visibility & environmental resistance
- Effective in preventing condensation
- Applicable for high-speed cylinder actuation
- Push-lock type
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/as-fm-fc.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
![](/assets/newproducts/en-jp/images/prod/as-x242-j.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
![](/assets/newproducts/en-jp/images/prod/as-x900.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
![](/assets/newproducts/en-jp/images/prod/jas.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Speed Controller with One-touch Fitting
Compact Type
JAS Series Updated May-19
Compact Type
JAS Series Updated May-19
- Height 12.7 mm, Height: 9.7 mm shorter (43.3% reduction)
Possible to adjust flow rate even in a narrow space
Easily mounted using a hexagon wrench - Minimum operating pressure: 0.05 MPa
- Easy to use push-lock type
- Easier and consistent flow setting
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/asfs-in.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Speed Controller with Indicator/In-line Type
AS-FS Series Updated Mar-18
AS-FS Series Updated Mar-18
- “Made to Order”section has been added.[New]
- Numerical indication of knob rotation for flow rate reduces flow setting time and setting errors
Flow rate can be controlled numerically with the indicator window.
4 indicator window directions available - Larger Push-lock type knob
- Improved reproducibility of flow rate
- Electroless nickel plating type is standardized.
- Stainless steel type is standardized.
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/as-i.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Speed Controller with One-touch Fittings In-line Type
AS Series Updated Mar-18
AS Series Updated Mar-18
- “Made to Order”section has been added.[New]
- Reduces labor time
Easy to use Push-lock type
Knob O.D.: Almost doubled - Improved reproducibility of flow rate
- Lightweight: Weight/Approx. 27% lighter
- Electroless nickel plating type is standardized.
- Stainless steel type is standardized.
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)