-
New Products
Product Information »
New Products Category

|Vacuum Equipment

Bernoulli Gripper
ø20
ZNC20-X1 Updated Sep-21
ø20
ZNC20-X1 Updated Sep-21
- Body size ø20 has been added.
- For the adsorption transfer of thin cloths, films, printed circuit boards, etc.
- 3 types of body materials: Aluminum, Resin, Stainless steel
- Attachments
With stopper: Prevents workpiece slippage
With vibration suppression cover: Suppresses the vibration noise of thin workpiecess



Vacuum Gripper Unit for Collaborative Robots
for the FANUC CORPORATION CRX Series
ZXP7□21-X1 Updated Apr-21
for the FANUC CORPORATION CRX Series
ZXP7□21-X1 Updated Apr-21
- Plug and Play configuration for immediate use
- FANUC CRX plug-in software
- Operate by simply connecting 1 compressed air supply tube and
an electrical wiring M8 connector. - Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
- Standards: Conforming to ISO 9409-1-50-4-M6



Vacuum Gripper Unit
for Collaborative Robots
ZXP7□01-X1 Updated Jul-20
for Collaborative Robots
ZXP7□01-X1 Updated Jul-20
- Plug & play configuration for immediate use
URCaps compatible Easy programming - Operate by simply connecting 1 compressed air supply
tube and an electrical wiring M8 connector. - Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
- Standards: Conforming to ISO9409-1-50-4-M6



Multistage Ejector
ZL112A Series Updated Sep-18
ZL112A Series Updated Sep-18
- Energy saving: Air consumption 10% reduction
- Weight Max. 60% reduction
ZL112A: 180 g ← Current model (ZL112): 450 g - 3 stage diffuser construction
Suction flow rate increased by 250% - 3 types of vacuum pressure sensors
- No tools are required! Maintenance labor can be reduced.





Vacuum Pad
ZP3P Series Updated Jun-17
ZP3P Series Updated Jun-17
- Good for film packaging applications where the shape of the workpiece changes easily from being lifted.
- Silicone rubber compliant with the FDA (USA Food and Drug Administration) 21CFR§177.2600 elution test is used.
- Blue colored pad
- Reduced leakage
- Reduction of wrinkles made on thin workpieces (film, vinyl, etc.) during adsorption