-
New Products
Product Information »
New Products Category
![New Products](/assets/newproducts/en-jp/images/mainimg.jpg)
|Air Preparation Equipment
![](/assets/newproducts/en-jp/images/prod/sfda.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Bacteria Removal Filter
Hollow Fiber Element
SFDA Series Updated Nov-20
Hollow Fiber Element
SFDA Series Updated Nov-20
- Bacteria capture performance: LRV ≥ 9
Use of FDA/Food Sanitation Law compliant materials*
*Parts in contact with fluid: Resin/Rubber
Use of NSF-H1 grade lubrication for flow path
Designed for use in applications to HACCP principles and FSSC22000 standards - Nominal filtration rating: 0.01 μm (Filtering efficiency 99.99%)
- Initial pressure drop: 0.03 MPa (Inlet pressure 0.7 MPa, at max. flow rate)
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/aff-am-amd.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Modular Connection Type
Compressed Air Preparation Filter
AFF/AM/AMD Series Updated Aug-20
Compressed Air Preparation Filter
AFF/AM/AMD Series Updated Aug-20
- Compressed air purity class: ISO 8573
- Increased air flow capacity due to lower pressure drop which contributes to energy saving
Flow capacity: 14.5 m3/min (ANR) (Increased by up to 20% compared with the existing model)
Pressure drop: 5 kPa or less - Lightweight: Max. 52% lighter (10.5 kg → 5.0 kg)
Lighter body weight due to thinner stainless steel bowl - Space-saving design, Reduced piping labor!
The AFF series main line filter removes both water droplets and solid particles.
A separate filter for removing water droplets (water separator, AMG series) is not necessary any more.
Space and piping work are reduced. - Easier replacement of the element
The stopper function prevents the bowl from falling.
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/aff-am-amd30.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Line Filter
Mist Separator
Micro Mist Separator
AFF/AM/AMD30 Updated Jul-19
Mist Separator
Micro Mist Separator
AFF/AM/AMD30 Updated Jul-19
- Compressed Air Purity Class: ISO8573
- Face-to-face and depth dimensions reduced by 30%
- Weight reduced by 30% AFF/AM□30: 0.39 kg (Existing model: 0.55 kg)
- Flow capacity increased by 50%
- Pressure drop: 10 kPa or less
- No tools are required. Easier replacement of the element
- Transparent bowl guard (Double layer design)
- An end cap with slits is used for the element.
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
NEW
![](/assets/newproducts/en-jp/images/prod/idfbx.jpg)
![](/assets/newproducts/en-jp/images/mark/ul-e.jpg)
NEW
![](/assets/newproducts/en-jp/images/prod/idfax.jpg)
![](/assets/newproducts/en-jp/images/mark/ce.jpg)
NEW
![](/assets/newproducts/en-jp/images/prod/idfx.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_idf-e.jpg)
![](/assets/newproducts/en-jp/images/prod/aff.jpg)
Main Line Filter AFF Series
Mist Separator AM Series
Micro Mist Separator AMD Series Updated Mar-18
Mist Separator AM Series
Micro Mist Separator AMD Series Updated Mar-18
- Compressed Air Purity Class: ISO 8573
- Increase in an air flow capacity due to lower pressure drop contributing to energy saving
Flow capacity: 14.5 m3/min (ANR)
Increased by up to 20% compared with the current model
Pressure drop: 5 kPa or less - Lightweight: Max. 52% lighter (10.5kg→5.0kg)
Light body weight to thinner stainless steel bowl. - Space-saving design, Labor-saving in piping!
- The AFF series main line filter removes both water droplets and solid particles.
A separate filter for removing water droplets (water separator, AMG series) is not necessary any more. Space and piping work are reduced. - Easier replacement of the element
Stopper function prevents the bowl from falling.
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/idfc.jpg)
For Use in Southeast Asia
Refrigerated Air Dryer
IDFC□ Series Updated Dec-17
Refrigerated Air Dryer
IDFC□ Series Updated Dec-17
- The IDFC80 and IDFC90 series have been added! [New]
- Applicable for the high-temperature environments of tropical regions
- Can be used in high-temperature environments
Ambient temperature : Max. 45℃
Inlet air temperature : Max. 65℃
Dew point range : 3℃ to 20℃ - Air flow capacity : 9.2 m3/min (52% increase compared to the current model)
- Power supply voltage : Single-phase 230 VAC (50 Hz)
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/ad402.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Auto Drain Valve
AD402-A Series Updated May-17
AD402-A Series Updated May-17
- Higher resistance to foreign matter
- Increase in condensate discharge
Drain discharge: Max.100 cm3/cycle (3 times compared with the existing model) - Better environmental resistance: Transparent bowl guard can protect the inner bowl!
- Better visibility: 360°
- reduced the weight by 22%
- Reduced required maintenance space
- Easier maintenance
One-touch mounting and removal of the bowl is possible without using a tool. - Bowl material can be selected according to the operating environments.
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)