-
New Products
Product Information »
New Products Category
![New Products](/assets/newproducts/en-jp/images/mainimg.jpg)
|Process Pumps
![](/assets/newproducts/en-jp/images/prod/pa5000.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Process Pump
Automatically Operated Type/Air Operated Type
PA5000 Series Updated Apr-21
Automatically Operated Type/Air Operated Type
PA5000 Series Updated Apr-21
- Now with compact / energy saving / high-dispense-volume body material
polypropylene (PP)! - Compact: Height 185 mm x Width 134 mm x Depth 202 mm
- Lightweight: 3.0 kg (Polypropylene)
- Fluid contact body material:
Selectable from PP (polypropylene), aluminum or stainless steel - Automatically operated type and air operated type are available.
- Self-priming makes priming unnecessary
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/lsp1.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_rohs.jpg)
Liquid Dispense Pump (Solenoid Type)
LSP Series Updated Jan-20
LSP Series Updated Jan-20
- Compact solenoid type diaphragm pump, which dispenses stable and repeatable
volumes of liquid measuring 5μL or more per shot. - Adjustment of dispense volume is possible.
- Stable dispense volume Shut-off function Self-contained system does not need any priming.
Repeatability: ±1%
∗±2% at 5 to 15μL Under SMC’s measurement conditions - Shut-off function
- Self-contained system does not need any priming.
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)