-
New Products
Product Information »
New Products Category
![New Products](/assets/newproducts/en-jp/images/mainimg.jpg)
|Modular F.R.L./ Pressure Control Equipment
![](/assets/newproducts/en-jp/images/prod/itv.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_rohs_ip65_itv.jpg)
![](/assets/newproducts/en-jp/images/prod/vp546e.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_rohs.jpg)
3-Port Solenoid Valve Modular Type/
Residual Pressure Release Valve
VP546E/746E Series Updated Jun-21
Residual Pressure Release Valve
VP546E/746E Series Updated Jun-21
- Can be connected to F.R.L. units (AC-D series)
Allows for space saving and reduced piping labor. - Flow rate characteristics C[dm3(/ s·bar)]
VP546E:7.5
VP746E:12.6 - A model with a soft start-up function is also available.
- Power consumption: 0.35 W (Without light)
- Features a check valve built into the pilot flow path
(Supports pilot pressure drops caused by pressure fluctuations on the inlet side)
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/ac-d-g-r.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
![](/assets/newproducts/en-jp/images/prod/arm-d.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Modular Type
Common Supply Regulator
AR□M(K)-D Series Updated Mar-21
Common Supply Regulator
AR□M(K)-D Series Updated Mar-21
- A long type spacer with bracket has been added. [New]
- Supply different pressure for multiple applications
OUT port is on the back of the product. - Space-saving design and reduced piping labor
- Modular connection is possible.
- Branch piping
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/acg.jpg)
![](/assets/newproducts/en-jp/images/mark/rohs.jpg)
Regulator with Built-in
Pressure Gauge
Filter Regulator with
Built-in Pressure Gauge
ACG/ARG/AWG Series Updated Feb-20
Pressure Gauge
Filter Regulator with
Built-in Pressure Gauge
ACG/ARG/AWG Series Updated Feb-20
- Improved visibility by mounting the pressure gauge on the top of the knob
- Transparent bowl guard
Improved environmental durability due to 2-layer construction (Body size 30 or more)
Better visibility: 360ºLight weight: Approx. 12% reduction - Space saving, Labor saving
Installation height: Approx. 30 mm reduction
No need to machine a hole for the pressure gauge
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)