-
New Products
Product Information »
New Products Category
![New Products](/assets/newproducts/en-jp/images/mainimg.jpg)
|Static Neutralization Equipment
![](/assets/newproducts/en-jp/images/prod/izg.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_rohs.jpg)
NEW
![](/assets/newproducts/en-jp/images/prod/izt40-43.jpg)
![](/assets/newproducts/en-jp/images/mark/io-ce-ro-izt40-e.jpg)
Separate Controller Ionizer
Bar Type/Nozzle Type
IZT40/41/42/43 Series Updated Oct-21
Bar Type/Nozzle Type
IZT40/41/42/43 Series Updated Oct-21
- An IO-Link type has been added to the IZT41/42/43. [New]
- The controller and high-voltage power supply module can be mounted separately.
- Space saving: Height 37 mm x Width 30 mm (Bar type)
Thickness 16 mm x Width 53 mm x Height 32 mm (Nozzle type) - One controller can control a maximum of 4 ionizers.
- Potential amplitude: 25 V or less
- Rapid static neutralization: Fastest time of 0.1 s
- 3 types of emitter cartridges
High speed static neutralization cartridge
Energy saving static neutralization cartridge
Energy saving high-efficiency cartridge - Static neutralization is possible even when air is not being supplied.
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/izs40-41-42.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_rohs.jpg)
Ionizer
IZS40/41/42 Series Updated Mar-20
IZS40/41/42 Series Updated Mar-20
- Energy saving high-efficiency cartridge [New]
- Dual AC Type: Potential amplitude: 25 V or less (Compared at an installation height of 300 mm)
- Rapid static neutralization by a feedback sensor
- Adjustment and maintenance labor can be reduced by using an auto balance sensor.
- Simple operation: Can be controlled by powering the ionizer ON (Standard Type)
- The ionizers can be set with a remote controller. Transition wiring may be used.
- High speed static neutralization cartridge, Energy saving static neutralization cartridge
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)
![](/assets/newproducts/en-jp/images/prod/izn10e.jpg)
![](/assets/newproducts/en-jp/images/mark/ce_ul_rohs.jpg)
Nozzle Type Ionizer
IZN10E Series Updated Nov-17
IZN10E Series Updated Nov-17
- Slim: 16 mm (Thickness) x 100 mm (Width) x 46 mm (Height)
- Lightweight: 33% reduction (120 g → 80 g)
- Offset voltage: ±10 V
- Nozzle type can be selected according to applications.
Energy-saving static neutralization nozzle (Short range static neutralization/Design focuses on offset voltage)
High flow rate nozzle (Long range static neutralization)
![Download](/assets/newproducts/en-jp/images/bt_to_guide.jpg)