-
New Products
Product Information »
New Products



Vacuum Manifold for Fieldbus System
ZKJ Series Updated Aug-21
ZKJ Series Updated Aug-21
- Fieldbus-compatible
Requires no input/output unit. Space saving
Reduced wiring time
Compatible protocol: PROFINET - Energy saving ejector: Air consumption reduced by 90%
- Supply valve: N.O. specification
Can hold vacuum even when the power goes out or is turned off (Supposing the supply pressure is being maintained)
Prevents the sudden dropping of workpieces (Supposing the supply pressure is being maintained) - IP65: Dust-tight/Water-jet-proof

Product Features