-
New Products
Product Information »
New Products



Body Ported Type/Box Type (Built-in Silencer)
ZH Series Updated Feb-21
ZH Series Updated Feb-21
- Nozzle sizes: ø1.5, ø1.8, and ø2.0 have been added to the box type.[New]
- Compact and lightweight
Overall length: Max. 11% reduction
Port height: Max. 25% reduction
Volume: Max. 39% reduction - 4 mounting types
- A silencer and standard bracket are available. (Body ported type only)

Product Features