-
New Products
Product Information »
New Products
OSHA Standard Compliant
Pressure Relief 3-Port Valve with Locking Holes
VHS□-D/VHS□W-D Series Updated Jun-21
Pressure Relief 3-Port Valve with Locking Holes
VHS□-D/VHS□W-D Series Updated Jun-21
- Improved flow rate characteristics: Max. 88% increase (VHS40-04-D)
- Energy saving: Zero blow-by of the air during switching of the handle
- OSHA (Occupational Safety and Health Administration) standard compliant
- Safety measure: Can prevent accidents caused by inadvertent
air supply problems With the indicator window, Double action - Lower pressure drop contributing to energy saving
Pressure drop: reduced by up to 73%
Product Features