-
New Products
Product Information »
New Products
IO-Link Compatible
3-Color Display Digital Flow Switch for Water
PF3W7□-X445
Updated May-18
- Supports the IO-Link communication protocol
Product Features
■3-Color Display Digital Flow Switch for Water
■40% smaller than the current product
■Reduced required piping space
■Temperature sensor, Flow adjustment valve
■Fluid temperature: 0 to 90°C
■Non-grease
■Ethylene glycol aqueous solution can be used.
■Rotatable display
■Mounting
■Variations
Added: Measured flow rate 250 L/min type
■3-color display Digital flow monitor: The set value can be copied to up to 10 flow monitors simultaneously
■Indicator
Visually check the status of the sensor via the indicator.
■Connector reduces wiring labor
■PVC piping type
■Supports the IO-Link communication protocol