-
New Products
Product Information »
New Products



Cylinder with Lock/Lock Unit
ø32, ø40, ø50, ø63, ø80, ø100
MWB/MWB-UT Series Updated Oct-17
ø32, ø40, ø50, ø63, ø80, ø100
MWB/MWB-UT Series Updated Oct-17
- Bore sizes φ80 and φ100 have been added. [New]
- Lock units 80 and 100 have been added. [New]
- Lock can be manually operated with a hexagon wrench.
Can be easily mounted onto equipment - Separable construction for improved ease of maintenance
- Holding force improved by 15%
- High stopping accuracy with in ±1 mm
- Overall length reduced by 18 mm max.

Product Features
A locking cylinder ideal for intermediate stops, emergency stops,
and drop prevention
and drop prevention
■Part numbers for products with a rod end bracket and/or a pivot bracket are available..
It is not necessary to order a bracket for the applicable cylinder separately.
* Rod end brackets and pivot brackets are shipped together with the product, but not assembled.